Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
331 PT-GK/G/GKL/GL - Swivel castor with total lock
Bill of material
331 PT 76 GK
ORDERNO
Article-number
331 PT 76 GK
WDAB
Wheel-Ø A x width B
75x30 mm
LC
Load capacity
80 kg
H
Overall height H
103 mm
TP
Dimension of top plate
90x70 mm
HS
Hole spacing
75x45/62x52 mm
HD
Hole-Ø
8.5 mm
SR
Swivel radius
106 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices